Grove Gear 52YF-2-2.000-140TC-60-L3
Part #:52YF-2-2.000-140TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | G: | 3.63 |
| BE: | 0.38 in | AA: | 15.19 |
| BF: | 0.41 | LL: | 5.25 in |
| D: | 4.88 | BD: | 5.88 |
| AE2: | 0.97 | H: | 0.53 in |
| LQ: | 7.85 in | AF: | 0.38 |
| AB: | 6.76 | AK: | 4.5 |
| V: | 4.26 in | AJ: | 5.88 |
| P: | 4.62 in | T: | 2 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.27 | Gear Type: | Worm |
| Series Code: | OE | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

