Grove Gear 52YF-2-2.000-140TC-80-L4
Part #:52YF-2-2.000-140TC-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | H: | 0.53 in |
| AJ: | 5.88 | AG: | 10.5 |
| AA: | 15.19 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| BD: | 5.88 | V: | 4.26 in |
| T: | 2 | D: | 4.88 |
| AK: | 4.5 | BF: | 0.41 |
| P: | 4.62 in | AE2: | 0.97 |
| AF: | 0.38 | G: | 3.63 |
| LQ: | 7.85 in | AB: | 6.76 |
Technical Specifications
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Series Code: | OE | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 2.91 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2 in |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Service Factor: | 1 |
| Bore Code: | 32 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

