Grove Gear 52YF-2-2.000-140TC-80-L9
Part #:52YF-2-2.000-140TC-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 15.19 |
| AB: | 6.76 | T: | 2 |
| AE2: | 0.97 | BE: | 0.38 in |
| LQ: | 7.85 in | I: | 7.5 in |
| AJ: | 5.88 | G: | 3.63 |
| H: | 0.53 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| P: | 4.62 in | LL: | 5.25 in |
| D: | 4.88 | BF: | 0.41 |
| AK: | 4.5 | V: | 4.26 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Diameter (in): | 2 in |
| Series Code: | OE | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 32 | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 2.91 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

