How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BD: | 9 |
| LL: | 5.25 in | AE2: | 0.97 |
| G: | 3.63 | I: | 7.5 in |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AF: | 0.38 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AK: | 8.5 | D: | 4.88 |
| P: | 4.62 in | AJ: | 7.25 |
| AA: | 15.19 | V: | 4.26 in |
| T: | 2 | AG: | 10.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 19.4 |
| Bore Code: | 32 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 175 |
| Input Keyway (C Face): | 1/4 x 1/8 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Ratio Range: | 10:1 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

