How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 3.63 |
| AG: | 10.5 | T: | 2 |
| H: | 0.53 in | BF: | 0.53 |
| AA: | 15.19 | LQ1: | 8.61 in |
| AE2: | 0.97 | AF: | 0.38 |
| I: | 7.5 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| BD: | 9 | LL: | 5.25 in |
| AB: | 6.76 | AK: | 8.5 |
| V: | 4.26 in | P: | 4.62 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Bore Code: | 32 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 175 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-2 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input HP @ 1750 RPM: | 19.4 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

