How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | H: | 0.53 in |
| P: | 4.62 in | AE2: | 0.97 |
| D: | 4.88 | BE1: | 0.5 in |
| I: | 7.5 in | V: | 4.26 in |
| AG: | 10.5 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AK: | 8.5 | BD: | 9 |
| T: | 2 | AA: | 15.19 |
| G: | 3.63 | AB: | 6.76 |
| LL: | 5.25 in | AF: | 0.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.4 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 x 1/8 |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Output RPM: | 175 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

