How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AG: | 10.5 |
| BD: | 9 | AA: | 15.19 |
| I: | 7.5 in | LQ1: | 8.61 in |
| AB: | 6.76 | LL: | 5.25 in |
| H: | 0.53 in | BE1: | 0.5 in |
| P: | 4.62 in | AF: | 0.38 |
| AJ: | 7.25 | T: | 2 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AK: | 8.5 |
| AE2: | 0.97 | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio: | 100:1 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 2.07 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

