How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AK: | 8.5 |
| LL: | 5.25 in | AG: | 10.5 |
| AB: | 6.76 | AF: | 0.38 |
| V: | 4.26 in | AJ: | 7.25 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | I: | 7.5 in |
| AA: | 15.19 | T: | 2 |
| P: | 4.62 in | BF: | 0.53 |
| AE2: | 0.97 | LQ1: | 8.61 in |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 180TC | Output RPM: | 17.5 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Model Code: | 52YF |
| Series Code: | OE | Ratio: | 100:1 |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 2.07 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

