How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 4.26 in |
| AB: | 6.76 | D: | 4.88 |
| LL: | 5.25 in | LQ1: | 8.61 in |
| AG: | 10.5 | T: | 2 |
| BF: | 0.53 | P: | 4.62 in |
| G: | 3.63 | AA: | 15.19 |
| AK: | 8.5 | I: | 7.5 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | H: | 0.53 in |
| AE2: | 0.97 | AF: | 0.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 x 1/8 | Bore Code: | 32 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 14.3 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

