How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AB: | 6.76 |
| BF: | 0.53 | I: | 7.5 in |
| T: | 2 | P: | 4.62 in |
| AK: | 8.5 | AF: | 0.38 |
| LQ1: | 8.61 in | AA: | 15.19 |
| AG: | 10.5 | BD: | 9 |
| H: | 0.53 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE2: | 0.97 | V: | 4.26 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 14.3 | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Ratio: | 15:1 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Model Code: | 52YF |
| Output RPM: | 117 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Bore Code: | 32 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

