How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | LL: | 5.25 in |
| I: | 7.5 in | BD: | 9 |
| AG: | 10.5 | AF: | 0.38 |
| P: | 4.62 in | G: | 3.63 |
| AB: | 6.76 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| T: | 2 | AJ: | 7.25 |
| LQ1: | 8.61 in | BF: | 0.53 |
| AK: | 8.5 | H: | 0.53 in |
| AA: | 15.19 | V: | 4.26 in |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.38 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Ratio: | 25:1 |
| Bore Code: | 32 | Model Code: | 52YF |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

