Grove Gear 52YF-2-2.000-180TC-30-L2
Part #:52YF-2-2.000-180TC-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 10.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| D: | 4.88 | V: | 4.26 in |
| AJ: | 7.25 | G: | 3.63 |
| LL: | 5.25 in | AK: | 8.5 |
| AF: | 0.38 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AA: | 15.19 | BD: | 9 |
| P: | 4.62 in | T: | 2 |
| LQ1: | 8.61 in | AB: | 6.76 |
Technical Specifications
| Model Code: | 52YF | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 8.04 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

