Grove Gear 52YF-2-2.000-180TC-30-L4
Part #:52YF-2-2.000-180TC-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AJ: | 7.25 |
| AE2: | 0.97 | T: | 2 |
| AF: | 0.38 | BE1: | 0.5 in |
| D: | 4.88 | LL: | 5.25 in |
| AG: | 10.5 | P: | 4.62 in |
| AA: | 15.19 | AK: | 8.5 |
| G: | 3.63 | BF: | 0.53 |
| AB: | 6.76 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| I: | 7.5 in | V: | 4.26 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input HP @ 1750 RPM: | 8.04 | Model Code: | 52YF |
| Service Factor: | 1 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Bore Code: | 32 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

