Grove Gear 52YF-2-2.000-180TC-30-L9
Part #:52YF-2-2.000-180TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AE2: | 0.97 |
| LL: | 5.25 in | V: | 4.26 in |
| AG: | 10.5 | I: | 7.5 in |
| T: | 2 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AB: | 6.76 | BD: | 9 |
| AA: | 15.19 | G: | 3.63 |
| D: | 4.88 | AF: | 0.38 |
| P: | 4.62 in | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 2 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Model Code: | 52YF |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 8.04 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | YF-2 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Bore Code: | 32 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

