How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AB: | 6.76 |
| V: | 4.26 in | I: | 7.5 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| G: | 3.63 | AE2: | 0.97 |
| LQ1: | 8.61 in | H: | 0.53 in |
| AA: | 15.19 | T: | 2 |
| AF: | 0.38 | D: | 4.88 |
| BD: | 9 | AK: | 8.5 |
| AG: | 10.5 | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.29 | Ratio Range: | 40:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Ratio: | 40:1 |
| Assembly: | YF-2 | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

