How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | P: | 4.62 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| I: | 7.5 in | AA: | 15.19 |
| G: | 3.63 | V: | 4.26 in |
| AE2: | 0.97 | BD: | 9 |
| AG: | 10.5 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AJ: | 7.25 | AK: | 8.5 |
| AF: | 0.38 | LL: | 5.25 in |
| AB: | 6.76 | BF: | 0.53 |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Bore Code: | 32 |
| Model Code: | 52YF | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Series Code: | OE |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.29 | Ratio: | 40:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Ratio Range: | 40:1 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

