How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AG: | 10.5 |
| AE2: | 0.97 | BF: | 0.53 |
| AJ: | 7.25 | LL: | 5.25 in |
| G: | 3.63 | D: | 4.88 |
| LQ1: | 8.61 in | H: | 0.53 in |
| BD: | 9 | AA: | 15.19 |
| AB: | 6.76 | BE1: | 0.5 in |
| AF: | 0.38 | I: | 7.5 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | P: | 4.62 in |
Technical Specifications
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Series Code: | OE |
| Output RPM: | 43.8 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 6.29 |
| Output Shaft Assembly Code: | 2 | Ratio: | 40:1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

