How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| AF: | 0.38 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| D: | 4.88 | G: | 3.63 |
| V: | 4.26 in | BD: | 9 |
| LQ1: | 8.61 in | AE2: | 0.97 |
| AJ: | 7.25 | LL: | 5.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| P: | 4.62 in | H: | 0.53 in |
| AB: | 6.76 | T: | 2 |
Technical Specifications
| Input HP @ 1750 RPM: | 28.2 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 341 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Ratio: | 5:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Ratio Range: | 5:1 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

