Grove Gear 52YF-2-2.000-180TC-50-L1
Part #:52YF-2-2.000-180TC-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | LL: | 5.25 in |
| I: | 7.5 in | P: | 4.62 in |
| AG: | 10.5 | BD: | 9 |
| AA: | 15.19 | H: | 0.53 in |
| G: | 3.63 | D: | 4.88 |
| AE2: | 0.97 | AF: | 0.38 |
| T: | 2 | AJ: | 7.25 |
| BF: | 0.53 | AK: | 8.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 5.14 | Input Keyway (C Face): | 1/4 x 1/8 |
| Gear Type: | Worm | Output RPM: | 35 |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

