Grove Gear 52YF-2-2.000-180TC-60-L1
Part #:52YF-2-2.000-180TC-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | LL: | 5.25 in |
| D: | 4.88 | T: | 2 |
| H: | 0.53 in | AG: | 10.5 |
| V: | 4.26 in | LQ1: | 8.61 in |
| AK: | 8.5 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| BD: | 9 | AA: | 15.19 |
| AF: | 0.38 | AJ: | 7.25 |
| AB: | 6.76 | P: | 4.62 in |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 1/4 x 1/8 | Model Code: | 52YF |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 4.27 | Series Code: | OE |
| Output Diameter (in): | 2 in | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

