Grove Gear 52YF-2-2.000-180TC-60-L2
Part #:52YF-2-2.000-180TC-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | D: | 4.88 |
| G: | 3.63 | LQ1: | 8.61 in |
| AK: | 8.5 | V: | 4.26 in |
| H: | 0.53 in | LL: | 5.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AF: | 0.38 | AG: | 10.5 |
| T: | 2 | AA: | 15.19 |
| I: | 7.5 in | AB: | 6.76 |
| BD: | 9 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
Technical Specifications
| Ratio: | 60:1 | Model Code: | 52YF |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 4.27 | Input Keyway (C Face): | 1/4 x 1/8 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

