How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | G: | 3.63 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AB: | 6.76 | AE2: | 0.97 |
| D: | 4.88 | AA: | 15.19 |
| AK: | 8.5 | P: | 4.62 in |
| I: | 7.5 in | BF: | 0.53 |
| V: | 4.26 in | H: | 0.53 in |
| LL: | 5.25 in | BD: | 9 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| AG: | 10.5 | AF: | 0.38 |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 24 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Model Code: | 52YF |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Bore Code: | 32 | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

