How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 4.62 in |
| AB: | 6.76 | I: | 7.5 in |
| AE2: | 0.97 | AJ: | 7.25 |
| BD: | 9 | AF: | 0.38 |
| AA: | 15.19 | BE1: | 0.5 in |
| T: | 2 | AK: | 8.5 |
| D: | 4.88 | LL: | 5.25 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | LQ1: | 8.61 in |
| AG: | 10.5 | H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Output RPM: | 233 | Output Key: | 1/2 X 3.38 |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 24 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Bore Code: | 32 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

