Grove Gear 52YF-2-2.000-180TC-80-L1
Part #:52YF-2-2.000-180TC-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 4.88 |
| BE1: | 0.5 in | AB: | 6.76 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | V: | 4.26 in |
| AE2: | 0.97 | T: | 2 |
| I: | 7.5 in | H: | 0.53 in |
| AA: | 15.19 | G: | 3.63 |
| P: | 4.62 in | LL: | 5.25 in |
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.38 | AG: | 10.5 |
Technical Specifications
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Input Bore (C Face): | 1.125 | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Ratio: | 80:1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 2.91 |
| Ratio Range: | 80:1 | Series Code: | OE |
| Assembly: | YF-2 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

