Grove Gear 52YF-2-2.000-180TC-80-L2
Part #:52YF-2-2.000-180TC-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | D: | 4.88 |
| G: | 3.63 | AE2: | 0.97 |
| LL: | 5.25 in | P: | 4.62 in |
| AA: | 15.19 | AK: | 8.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AG: | 10.5 |
| AF: | 0.38 | T: | 2 |
| BF: | 0.53 | BD: | 9 |
| AB: | 6.76 | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 2.91 | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Gear Type: | Worm | Bore Code: | 32 |
| Assembly: | YF-2 | Output Diameter (in): | 2 in |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

