Grove Gear 52YF-2-2.000-180TC-80-L9
Part #:52YF-2-2.000-180TC-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AK: | 8.5 |
| AG: | 10.5 | LQ1: | 8.61 in |
| AB: | 6.76 | AA: | 15.19 |
| V: | 4.26 in | H: | 0.53 in |
| I: | 7.5 in | BE1: | 0.5 in |
| T: | 2 | AE2: | 0.97 |
| G: | 3.63 | D: | 4.88 |
| BF: | 0.53 | AF: | 0.38 |
| BD: | 9 | LL: | 5.25 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 2.91 |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Model Code: | 52YF | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2 in | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 32 | Motor Frame Size: | 180TC |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

