How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | D: | 4.88 |
| AB: | 6.76 | BF: | 0.53 |
| I: | 7.5 in | AG: | 10.5 |
| V: | 4.26 in | AK: | 8.5 |
| BE1: | 0.5 in | H: | 0.53 in |
| T: | 2 | G: | 3.63 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| BD: | 9 | P: | 4.62 in |
| AJ: | 7.25 | LQ1: | 8.61 in |
| AE2: | 0.97 | LL: | 5.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 19.4 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series Code: | OE |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Model Code: | 52YF |
| Housing Material: | Cast Iron | Bore Code: | 32 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

