How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 5.25 in |
| V: | 4.26 in | AB: | 6.76 |
| I: | 7.5 in | AJ: | 7.25 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | G: | 3.63 |
| P: | 4.62 in | AG: | 10.5 |
| T: | 2 | AE2: | 0.97 |
| BD: | 9 | AA: | 15.19 |
| H: | 0.53 in | D: | 4.88 |
| BE1: | 0.5 in | AF: | 0.38 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 32 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Ratio: | 100:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Output Diameter (in): | 2 in | Motor Frame Size: | 210TC |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

