How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AF: | 0.38 |
| BD: | 9 | P: | 4.62 in |
| D: | 4.88 | LL: | 5.25 in |
| AG: | 10.5 | AJ: | 7.25 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AB: | 6.76 |
| AE2: | 0.97 | AA: | 15.19 |
| G: | 3.63 | T: | 2 |
| BE1: | 0.5 in | V: | 4.26 in |
| H: | 0.53 in | AK: | 8.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Motor Frame Size: | 210TC |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Bore Code: | 32 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 2.07 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

