How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | BF: | 0.53 |
| AE2: | 0.97 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| LL: | 5.25 in | I: | 7.5 in |
| BD: | 9 | LQ1: | 8.61 in |
| BE1: | 0.5 in | AA: | 15.19 |
| G: | 3.63 | AG: | 10.5 |
| H: | 0.53 in | P: | 4.62 in |
| D: | 4.88 | AB: | 6.76 |
| AF: | 0.38 | V: | 4.26 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 2 in |
| Output RPM: | 17.5 | Bore Code: | 32 |
| Model Code: | 52YF | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 2.07 | Ratio: | 100:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 x 5/32 | Assembly: | YF-2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

