How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | V: | 4.26 in |
| LQ1: | 8.61 in | AA: | 15.19 |
| LL: | 5.25 in | AF: | 0.38 |
| BF: | 0.53 | BE1: | 0.5 in |
| AK: | 8.5 | AG: | 10.5 |
| BD: | 9 | T: | 2 |
| I: | 7.5 in | G: | 3.63 |
| AJ: | 7.25 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AB: | 6.76 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output RPM: | 117 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Bore Code: | 32 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 14.3 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

