Grove Gear 52YF-2-2.000-210TC-15-L1
Part #:52YF-2-2.000-210TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AK: | 8.5 |
| BD: | 9 | LQ1: | 8.61 in |
| AA: | 15.19 | T: | 2 |
| H: | 0.53 in | AB: | 6.76 |
| AF: | 0.38 | BE1: | 0.5 in |
| I: | 7.5 in | V: | 4.26 in |
| LL: | 5.25 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| BF: | 0.53 | P: | 4.62 in |
| AE2: | 0.97 | AJ: | 7.25 |
Technical Specifications
| Ratio Range: | 15:1 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 14.3 | Motor Frame Size: | 210TC |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

