Grove Gear 52YF-2-2.000-210TC-15-L4
Part #:52YF-2-2.000-210TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| AJ: | 7.25 | AB: | 6.76 |
| AA: | 15.19 | P: | 4.62 in |
| LL: | 5.25 in | AG: | 10.5 |
| BD: | 9 | G: | 3.63 |
| AK: | 8.5 | T: | 2 |
| I: | 7.5 in | AF: | 0.38 |
| D: | 4.88 | BE1: | 0.5 in |
| BF: | 0.53 | H: | 0.53 in |
| AE2: | 0.97 | V: | 4.26 in |
Technical Specifications
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Service Factor: | 1 | Series Code: | OE |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.3 | Ratio: | 15:1 |
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

