How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AK: | 8.5 | I: | 7.5 in |
| BE1: | 0.5 in | T: | 2 |
| BF: | 0.53 | AF: | 0.38 |
| AG: | 10.5 | AE2: | 0.97 |
| BD: | 9 | V: | 4.26 in |
| LQ1: | 8.61 in | AB: | 6.76 |
| AJ: | 7.25 | AA: | 15.19 |
| H: | 0.53 in | LL: | 5.25 in |
| P: | 4.62 in | D: | 4.88 |
Technical Specifications
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 9.38 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 x 5/32 |
| Center Distance (in): | 5.25 | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

