Grove Gear 52YF-2-2.000-210TC-25-L2
Part #:52YF-2-2.000-210TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AE2: | 0.97 |
| AG: | 10.5 | AB: | 6.76 |
| AA: | 15.19 | H: | 0.53 in |
| BF: | 0.53 | D: | 4.88 |
| BD: | 9 | AK: | 8.5 |
| BE1: | 0.5 in | P: | 4.62 in |
| AJ: | 7.25 | I: | 7.5 in |
| LL: | 5.25 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| AF: | 0.38 | V: | 4.26 in |
Technical Specifications
| Output Diameter (in): | 2 in | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 9.38 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Bore Code: | 32 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

