Grove Gear 52YF-2-2.000-210TC-25-L9
Part #:52YF-2-2.000-210TC-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BF: | 0.53 |
| AA: | 15.19 | LL: | 5.25 in |
| G: | 3.63 | AK: | 8.5 |
| P: | 4.62 in | BD: | 9 |
| LQ1: | 8.61 in | AG: | 10.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| AJ: | 7.25 | V: | 4.26 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | I: | 7.5 in |
| T: | 2 | AB: | 6.76 |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Bore Code: | 32 | Output RPM: | 70 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 9.38 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

