How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AB: | 6.76 |
| AG: | 10.5 | BE1: | 0.5 in |
| LQ1: | 8.61 in | AJ: | 7.25 |
| AA: | 15.19 | AE2: | 0.97 |
| D: | 4.88 | AF: | 0.38 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| T: | 2 | P: | 4.62 in |
| BF: | 0.53 | LL: | 5.25 in |
| H: | 0.53 in | G: | 3.63 |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 8.04 |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-2 | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

