How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | LL: | 5.25 in |
| AA: | 15.19 | BD: | 9 |
| AG: | 10.5 | LQ1: | 8.61 in |
| AB: | 6.76 | AF: | 0.38 |
| AK: | 8.5 | V: | 4.26 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | D: | 4.88 |
| I: | 7.5 in | T: | 2 |
| H: | 0.53 in | BF: | 0.53 |
| G: | 3.63 | AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 8.04 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Gear Type: | Worm | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Assembly: | YF-2 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

