How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | D: | 4.88 |
| AA: | 15.19 | BD: | 9 |
| LQ1: | 8.61 in | AE2: | 0.97 |
| V: | 4.26 in | AF: | 0.38 |
| G: | 3.63 | LL: | 5.25 in |
| BF: | 0.53 | H: | 0.53 in |
| I: | 7.5 in | AG: | 10.5 |
| AK: | 8.5 | BE1: | 0.5 in |
| AJ: | 7.25 | P: | 4.62 in |
| T: | 2 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 2 |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Gear Type: | Worm |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 6.29 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

