How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AJ: | 7.25 | AF: | 0.38 |
| I: | 7.5 in | LQ1: | 8.61 in |
| H: | 0.53 in | D: | 4.88 |
| P: | 4.62 in | BD: | 9 |
| G: | 3.63 | LL: | 5.25 in |
| AK: | 8.5 | BF: | 0.53 |
| V: | 4.26 in | AE2: | 0.97 |
| AB: | 6.76 | T: | 2 |
| AA: | 15.19 | AG: | 10.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.29 |
| Output RPM: | 43.8 | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Ratio: | 40:1 |
| Model Code: | 52YF | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Bore Code: | 32 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 x 5/32 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

