How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 8.61 in |
| V: | 4.26 in | AF: | 0.38 |
| AG: | 10.5 | I: | 7.5 in |
| AB: | 6.76 | LL: | 5.25 in |
| BE1: | 0.5 in | BF: | 0.53 |
| P: | 4.62 in | AA: | 15.19 |
| G: | 3.63 | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.97 |
| H: | 0.53 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | T: | 2 |
Technical Specifications
| Motor Frame Size: | 210TC | Ratio Range: | 5:1 |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input HP @ 1750 RPM: | 28.2 | Output RPM: | 341 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Output Diameter (in): | 2 in |
| Model Code: | 52YF | Gear Type: | Worm |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Bore Code: | 32 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

