How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | H: | 0.53 in |
| AA: | 15.19 | AE2: | 0.97 |
| P: | 4.62 in | G: | 3.63 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | LL: | 5.25 in |
| AK: | 8.5 | AB: | 6.76 |
| V: | 4.26 in | AF: | 0.38 |
| BE1: | 0.5 in | BD: | 9 |
| AG: | 10.5 | I: | 7.5 in |
| LQ1: | 8.61 in | T: | 2 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 341 |
| Input HP @ 1750 RPM: | 28.2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Assembly: | YF-2 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Diameter (in): | 2 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Ratio: | 5:1 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 x 5/32 | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

