How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BD: | 9 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AG: | 10.5 |
| G: | 3.63 | LQ1: | 8.61 in |
| AA: | 15.19 | AK: | 8.5 |
| BE1: | 0.5 in | P: | 4.62 in |
| AF: | 0.38 | AJ: | 7.25 |
| BF: | 0.53 | V: | 4.26 in |
| H: | 0.53 in | AE2: | 0.97 |
| T: | 2 | AB: | 6.76 |
Technical Specifications
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YF |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output RPM: | 341 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Bore Code: | 32 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 28.2 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2 in |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

