How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AJ: | 7.25 |
| P: | 4.62 in | I: | 7.5 in |
| AA: | 15.19 | AK: | 8.5 |
| T: | 2 | AE2: | 0.97 |
| BF: | 0.53 | BD: | 9 |
| D: | 4.88 | AF: | 0.38 |
| H: | 0.53 in | AG: | 10.5 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AB: | 6.76 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 5.14 | Housing Material: | Cast Iron |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

