How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | H: | 0.53 in |
| AA: | 15.19 | I: | 7.5 in |
| G: | 3.63 | P: | 4.62 in |
| BE1: | 0.5 in | V: | 4.26 in |
| BF: | 0.53 | AE2: | 0.97 |
| AF: | 0.38 | BD: | 9 |
| AG: | 10.5 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| D: | 4.88 | AK: | 8.5 |
| LL: | 5.25 in | AB: | 6.76 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio Range: | 50:1 |
| Bore Code: | 32 | Input HP @ 1750 RPM: | 5.14 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Ratio: | 50:1 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2 in |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Output RPM: | 35 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

