How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 8.5 |
| BF: | 0.53 | AF: | 0.38 |
| AG: | 10.5 | D: | 4.88 |
| LL: | 5.25 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| LQ1: | 8.61 in | V: | 4.26 in |
| AE2: | 0.97 | P: | 4.62 in |
| G: | 3.63 | AA: | 15.19 |
| BE1: | 0.5 in | I: | 7.5 in |
| T: | 2 | AB: | 6.76 |
Technical Specifications
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Model Code: | 52YF | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Service Factor: | 1 | Bore Code: | 32 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output RPM: | 35 | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.14 |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

