How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 5.25 in |
| H: | 0.53 in | AJ: | 7.25 |
| D: | 4.88 | AA: | 15.19 |
| T: | 2 | BE1: | 0.5 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | I: | 7.5 in |
| V: | 4.26 in | BD: | 9 |
| AG: | 10.5 | G: | 3.63 |
| LQ1: | 8.61 in | BF: | 0.53 |
| P: | 4.62 in | AB: | 6.76 |
Technical Specifications
| Model Code: | 52YF | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.14 | Output RPM: | 35 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 32 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

