How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | T: | 2 |
| AG: | 10.5 | BF: | 0.53 |
| D: | 4.88 | AE2: | 0.97 |
| BE1: | 0.5 in | BD: | 9 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| G: | 3.63 | H: | 0.53 in |
| AK: | 8.5 | LQ1: | 8.61 in |
| I: | 7.5 in | AF: | 0.38 |
| P: | 4.62 in | AB: | 6.76 |
| LL: | 5.25 in | V: | 4.26 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Input Keyway (C Face): | 5/16 x 5/32 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.27 |
| Ratio: | 60:1 | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Bore Code: | 32 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

