How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 15.19 |
| BE1: | 0.5 in | H: | 0.53 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | T: | 2 |
| BD: | 9 | AJ: | 7.25 |
| AE2: | 0.97 | I: | 7.5 in |
| D: | 4.88 | LQ1: | 8.61 in |
| BF: | 0.53 | P: | 4.62 in |
| V: | 4.26 in | AF: | 0.38 |
| LL: | 5.25 in | AG: | 10.5 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.27 | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio Range: | 60:1 | Assembly: | YF-2 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2 in |
| Ratio: | 60:1 | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

