How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | H: | 0.53 in |
| AG: | 10.5 | P: | 4.62 in |
| D: | 4.88 | BF: | 0.53 |
| LL: | 5.25 in | AA: | 15.19 |
| AJ: | 7.25 | AK: | 8.5 |
| AF: | 0.38 | AE2: | 0.97 |
| I: | 7.5 in | G: | 3.63 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| T: | 2 | AB: | 6.76 |
| BD: | 9 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Diameter (in): | 2 in | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 24 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 32 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Output RPM: | 233 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

